Serviceline Industrial Sensors
Tél.: +32 (0)3-644 25 00
Support en ligne pour la protection contre le risque d’explosion
Non disponible à la vente
Non disponible à la vente

Multi feature box OB31-J-AC1-EF1-N-N-N

OB31-J-AC1-EF1-N-N-N
  • Stainless steel housing
  • ATEX-, IECEX-approval for zone 1
  • ATEX-approval for zone 2
  • IECEx approval for Zone 1 and Zone 2
  • Degree of protection IP66
  • Increase the distance between EX area and point of work
  • Increase the distance between power supply
  • Increase the distance between network binding

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Téléchargez ici la fiche technique complète en PDF:


Caractéristiques techniques  OB31-J-AC1-EF1-N-N-N

General specifications
No-load protectionyes
RoHsconform
Supply
Rated voltage100 ... 240 VAC +/- 10%, 50 - 60 Hz wide-range power supply
Output
Output rated operating current0 ... 5 A, (7,5 A current limitation)
Output voltage24 V DC ± 3% over the entire input voltage range
Efficiency88 % (typ.)
Holdup time> 50 ms over the entire input voltage range
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 55022 Class B, Line harminic distortion acc. to EN 61000-3-2, EN 61000-6-1/2
Low voltageEN60950
Explosion protection
Directive 94/9/ECEN60079-0:2006, IEC60079-5:2007_Ed.3, EN60079-7:2007, EN61241-0:2006, EN61241-1:2004
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP66
Massapprox. 40 kg
Dimensions459 mm x 301.5 mm x 226 mm
Dimensions with wall mount bracket489 mm x 412 mm x 255 mm
Data for application in connection with hazardous areas
EC-Type Examination CertificateBVS 07 ATEX E 026
Group, category, type of protectionEx-Hexagon II 2G Ex eq IIC T4
Ex-Hexagon II 2D Ex tD A21 IP64 T95°C
International approvals
IECEx approvalIECEx BVS 08.0024

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002542
ETIM 8.0EC002542
ETIM 7.0EC002542
ETIM 6.0EC002542
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: OB31-J-AC1-EF1-N-N-N

Product Documentation: OB31-J-AC1-EF1-N-N-N

Language Selection:
ManualsLangueType de fichierTaille
Hardware Manual Option Box OB11 / OB31ENGPDF817 KB

Approvals: OB31-J-AC1-EF1-N-N-N

Language Selection:
CertificatesIdentificationLangueType de fichierTaille
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 08.0024ALLLINK---
Europe ATEX Category 2BVS 07 ATEX E 026ALLPDF952 KB