-
BTC14
-
BTC12
![]() |
![]() |
|
---|---|---|
Interfaces | 4x DisplayPort; up to 4x 4K | 2x DisplayPort; up to 2x 4K |
Processor | AMD Ryzen Embedded V1202B | Intel® Apollo Lake N4200 series |
RAM | 4 GB DDR4 (Standard) 8 GB DDR4 (optional) |
4 GB DDR3L |
Housing | Aluminum Chassis | Aluminum Chassis |
IP Rating | IP4x | IP4x |
Operating Temperature | - 20 °C to 60 °C | - 20 °C to 60 °C |
Mounting Option | Desktop-, Wall-, Din-Rail-, VESA-Mounting | Desktop-, Wall-, Din-Rail-, VESA-Mounting |
Mechanical Security | All ports strain relieved and “lockable” | All ports strain relieved and “lockable” |
Cooling Method | Passive cooling, heat dissipating housing | Passive cooling, heat dissipating housing |
Certifications | CE and FCC for Europe and US market access (in preparation) | CE and FCC for Europe and US market access |
Firmware | RM Shell 5 | RM Shell 5 |