Select Your Country

Go to global website

EXT-C2LCOIL Holding Strap

Clip2Loop coil tether

Key Benefits at a Glance

  • Screw gate locking mechanisms provide positive retention
  • Load rated carabiners for safety and durability
  • Carabiners, triggers and clips cannot be removed from lanyards for an extra measure of safety
  • Load capacity 0.9 kg
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of EXT-C2LCOIL

Coloryellow
Mass176 g
DimensionsLength (relaxed): 178 mm
Length (extended): 864 mm
SeriesSmart-Ex® 02 , Ex-Handy 10 , Smart-Ex® 203 , Smart-Ex® 03 , Ident-Ex®
General Notes