HART Interface Solutions

HART Interface Solutions from Pepperl+Fuchs consist of two HART Multiplexer Systems, K-System and H-System, for multiple signal loops and a HART Loop Converter for single loop applications. The Multiplexer is used to connect HART field devices to Asset Management Systems. At the heart of HART Interface Solution (HIS), the HART Multiplexer acts like a gateway device, routing communications between the maintenance workstation PC and the HART field devices.
It interrogates each HART device, retrieves device information, and stores it in an internal database. This information is made available by the Asset Management System or PACTware. The HART Multiplexer also acts as a message coordinator for communication between the maintenance workstation PC and the HART devices. For a single loop solution, the HART Loop Converter allows access to all process variables provided by a field device and transfers them to conventional 4...20 mA loop. This enables it to make use of the hidden measurements done by many field devices and feed them to conventional DCS Systems.
HART Loop Converter: Maximum Transparency with Minimum Effort
Unique in the industry: the HART loop converter from Pepperl+Fuchs is the only device in the market with approval for Ex signals. It enables seamless, bidirectional communication between field device and control system—no extra components needed in the field. Discover all the features in this video!
- engelsk
- tysk
- portugisisk
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Overview of HART products | File Type PDF | File Size 4 MB | Language engelsk
| Download |
| Brochures and OverviewsTechnology Guide Wireless Technology | File Type PDF | File Size 6 MB | Language engelsk | Download |
| Brochures and OverviewsProduct Overview - Interface Technology | File Type PDF | File Size 4 MB | Language engelsk
| Download |
| Brochures and OverviewsBrochure Hart Loop Converter | File Type PDF | File Size 302 KB | Language engelsk
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureManual Wireless Network Checker (WiNC) | File Type PDF | File Size 5 MB | Language engelsk | Download |