Select Your Country
Vibration Sensors

From motors, pumps to roller bearings to wind turbines and crane systems—when condition monitoring of machines and plants is necessary, vibration monitoring products by Pepperl+Fuchs help to prevent unplanned downtimes and to ensure personnel and plant protection. The vibration sensors by Pepperl+Fuchs are compatible to standards DIN ISO 20816 and DIN ISO 13373 that defines critical vibration limits. This avoids unplanned downtimes without complex initial tests.
The vibration sensors by Pepperl+Fuchs feature measuring mechanical imbalance and optional acceleration valuesfor frequency or spectral analysis up to 12kHz.

Language
- engelsk
- tysk
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language engelsk
| Download |
| Brochures and OverviewsProduct Overview - Vibration Sensors | File Type PDF | File Size 1 MB | Language engelsk
| Download |
| Brochures and OverviewsBrochure - Digital Twin Starter Kit | File Type PDF | File Size 1 MB | Language engelsk
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Servicing Mobile Concrete Mixers According to Actual Needs | File Type PDF | File Size 169 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Continuous Condition Monitoring for Indoor Crane Motors | File Type PDF | File Size 253 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Detection of Harmful Resonance Frequencies on Pipes | File Type PDF | File Size 175 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Detect Cavitation on Pumps at an Early Stage | File Type PDF | File Size 280 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Efficient Monitoring and Control of Blowers and Fans | File Type PDF | File Size 611 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Intelligent Condition Monitoring for Centrifugal Pumps | File Type PDF | File Size 562 KB | Language engelsk
| Download |
| Application ReportsApplication Report - Modernizing Industrial Blowers with Advanced Vibration Sensors | File Type PDF | File Size 5 MB | Language engelsk
| Download |