
Industrial Communication and Interfaces

AS-Interface
The actuator-sensor interface (AS-Interface) replaces conventional wiring technology on the sensor-actuator level. AS-Interface is a worldwide standard for the cost-effective transfer of power and signals along a single cable. It is an open system and is compatible with all common fieldbus systems.

IO-Link
IO-Link enables seamless communication and digital data transfer from the control level right down to the sensor level. Intelligent devices can be used to their full potential with IO-Link, paving the way for Industry 4.0 in automation technology.

Ethernet-APL
Ethernet-APL facilitates the direct integration of field devices with higher-level systems. As a result, this innovation introduces a unified communication infrastructure for the very first time in process automation history—IIoT application can finally pave their ways into process industries.

Industrial Ethernet
Industrial Ethernet from Pepperl+Fuchs creates a consistent network infrastructure. It enables the collision-free and transparent transfer of both real-time and IT data.

Fieldbus Infrastructure
FieldConnex® fieldbus infrastructure is well-known and firmly established in all sectors of the process industry for decades as a reliable, high-performance technology for modern fieldbus infrastructure.

Remote I/O Systems
Remote I/O systems are modular systems for signal adaptation between field devices in hazardous areas and control systems in safe areas.

Signal Conditioners
A signal conditioner performs a series of functions on a signal to make it suitable for further processing. Galvanic isolation interrupts the galvanic path between the input and output signals to prevent the transmission of unwanted signals. Pepperl+Fuchs provides two systems of signal conditioners,K-System and SC-System.

Thin Clients
Pepperl+Fuchs offers an end-to-end thin client portfolio: from industrial box thin clients in the control room to applications in Zone 1/21, Div. 1.

HMI Systems
Pepperl+Fuchs offers a wide range of HMI solutions. Discover our rugged industrial monitors, industrial box thin clients and box PCs, thin client software, and peripheral devices.

Displays and Signal Processing
Sensors used in the automation industry transmit a wide range of digital and analog signals. In many counting and control processes, these signals need to be clearly displayed, monitored, or processed. Discover a wide range of counters, process displays, signal converters, and switch amplifiers that are all optimized for use with our sensors.

Surge Protection Barriers
Surge protection from Pepperl+Fuchs offer reliable protection against surge events and other damages.

HART Interface Solutions
HART Interface Solutions from Pepperl+Fuchs consist of two HART Multiplexer Systems, K-System and H-System, for multiple signal loops and a HART Loop Converter for single loop applications.

Power Supplies
Our power supplies meet the most demanding requirements when high reliability is needed for powering signal circuits—which helps enhance system integrity. They support both digital fieldbus and analog networks.

Multiport Serial Cards
The RocketPort EXPRESS family comprises serial adapter cards compatible with systems supporting PCI Express expansion slots. Cards are designed for standard and low-profile PCs and servers and ship with a low-profile and a standard-height bracket.

Connection Technology
With the connection technology product portfolio, Pepperl+Fuchs offers a complete solution from a single source that meets the demanding environmental conditions in industrial communication.

Software
Software packages facilitate configuration, parameterization and operation of several Pepperl+Fuchs products.

Smart Systems
Smart systems from Pepperl+Fuchs detect the occupancy of a passing conveyor belt from a fixed position with a 2D LiDAR scanner.