Select Your Country
MHS2-12M55-2EU-0,3M Hall-Effect Sensor
Key Benefits at a Glance
- Rotational speed-detecting hall effect sensor
- Responds to customer-specific gear
- Switching frequency up to 10 kHz









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of MHS2-12M55-2EU-0,3M
| Output type | Digital voltage output | |
| Assured operating distance | sa | 0.3 ... 2 mm |
| Operating voltage | UB | 4.75 ... 5.25 V |
| Switching frequency | f | 10 kHz |
| Operating current | IL | 0 ... 25 mA |
| MTTFd | 882.2 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Designation | A | |
| Output type | Digital voltage output output of the velocity | |
| Output value | The following output values are only achieved with a load resistance of ≥ 500 Ω high level 3.8 ... 4.75 V low level 0.4 ... 2.6 V |
| Designation | B | |
| Output type | Digital voltage output output of the direction of rotation | |
| Output value | The following output values are only achieved with a load resistance of ≥ 500 Ω direction of rotation cw 3.8 ... 4.75 V direction of rotation ccw 0.4 ... 2.6 V |
| Standard conformity | |||||
| |||||
| UL approval | cURus Recognized Load Type: General Purpose Circuitry: Class 2 Power Source Supply/Switching Voltage: 5 V DC Further UL information see section "Additional Information" |
| Ambient temperature | -40 ... 125 °C (-40 ... 257 °F) |
| Connection type | cable | ||||||||||||||||||||||
| Housing material | PBT + GF | ||||||||||||||||||||||
| Sensing face | PBT + GF | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Tightening torque, fastening screws | ≤ 10 Nm | ||||||||||||||||||||||
| Tightening torque, housing screws | 10 Nm | ||||||||||||||||||||||
| Supplementary information | Specifications relating to disk 61_01-105_04_72-03 ST12 ferromagnetic steel |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
