Select Your Country
NBN40-U4L-US-V95P Inductive Sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- Metal base with ground connection
- Normally Open Output
- Encapsulation












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN40-U4L-US-V95P
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 40 mm |
| Installation | non-flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 32.4 mm |
| Actual operating distance | sr | 36 ... 44 mm typ. 40 mm |
| Reduction factor rAl | 0.37 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.73 | |
| Reduction factor rFe | 1 | |
| Reduction factor rBrass | 0.4 | |
| Output type | 2-wire |
| Switching frequency | f | 0 ... 25 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 5 V (typ. 2V) DC operation ≤ 8 V (typ. 2V) AC operation |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA | |
| Operating current | IL | 5 ... 500 mA |
| Off-state current | Ir | ≤ 1.5 mA |
| Time delay before availability | tv | ≤ 300 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow | |
| Error indicator | flashes when overcurrent |
| Rated operating voltage | Ue | 24 ... 250 V DC / 24 ... 230 V AC |
| Operating voltage | UB | 20 ... 300 V DC / 20 ... 253 V AC |
| Standard conformity | |||||
| |||||
| Protection class | I | |||||||
| ||||||||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PA 6.6 / metal | ||||||||||
| Sensing face | PA 6.6 | ||||||||||
| Housing base | metal / class I equipment with ground connection | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 461 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




