Select Your Country
NO LONGER FOR SALE
UMC3000-30H-E5-5M Ultrasonic sensor
Single head system
Key Benefits at a Glance
- Front of transducer and housing manufactured entirely from stainless steel
- Degree of protection IP68 / IP69K
- Programmable via DTM with PACTWARE
- Mounting bracket MH-30H-01 included in delivery









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UMC3000-30H-E5-5M
| Sensing range | 200 ... 3000 mm | |
| Adjustment range | 240 ... 3000 mm | |
| Dead band | 0 ... 200 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 100 kHz | |
| Response delay | ≤ 200 ms |
| LED green | Operating display | |
| LED yellow | switching state | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC |
| No-load supply current | I0 | ≤ 50 mA |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Input type | 1 program input | |
| Level (switch point 1) | 0 ... 1 V | |
| Level (switch point 2) | 4 V ... UB | |
| Input impedance | > 10 kΩ | |
| Pulse length | 2 ... 5 s |
| Output type | 1 switching output E5, PNP NO/NC, programmable | |
| Rated operating current | Ie | 200 mA , short-circuit/overload protected |
| Voltage drop | Ud | ≤ 2 V |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Switching frequency | f | ≤ 2.8 Hz |
| Range hysteresis | H | programmable , preset to 1 mm |
| Temperature influence | < 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable PUR , 5 m | |||||||
| Core cross section | 5 x 0.5 mm2 | |||||||
| Degree of protection | IP68 / IP69K | |||||||
| Material | ||||||||
| ||||||||
| Mass | 425 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Output | near switch point: 240 mm far switch point: 3000 mm output function: Window mode output behavior: NO contact |
| Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": inv |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


