Select Your Country

Go to global website

ICZ-HH50-BAT Battery

Lithium ion battery, replacement battery for IC-HH51 and IC-HH52

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-HH50-BAT

Battery typeLithium ion battery: 3.8 V; 6000 mAh
Electromagnetic compatibility
Directive 2014/30/EUEN 55032
EN 55035
Electromagnetic compatibility
SafetyIEC 62133-2
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 35 °C (-4 ... 95 °F) (max. six months)
Charging temperature5 ... 45 °C (41 ... 113 °F)
Material
HousingPlastic ABS
Massapprox. 110 g
Dimensions
Height19 mm
Width62.3 mm
Length79.5 mm
General Notes