Select Your Country
RC15-14-N3-Y49839 Inductive Ring Sensor
Key Benefits at a Glance
- 15 mm inside diameter
- Comfort series
- Bistable
- Direction detection
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of RC15-14-N3-Y49839
| Switching function | Normally closed (NC) | ||||
| Output type | NAMUR, bistable | ||||
| Inside diameter | 15 mm | ||||
| Measuring cylinder | |||||
| |||||
| Measuring cone | Carboloy | ||||
| Output type | 2-wire | ||||
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||||||||||||||
| Hysteresis | H | typ. 1 % | ||||||||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||||||||
| Current consumption | ||||||||||||||||||||
| ||||||||||||||||||||
| Time delay before availability | tv | ≤ 5 ms | ||||||||||||||||||
| MTTFd | 2240 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| ATEX approval | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | ||||
| Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
| Connection type | cable | |||||||||||||
| Housing material | PBT | |||||||||||||
| Degree of protection | IP67 | |||||||||||||
| Cable | ||||||||||||||
| ||||||||||||||
| Dimensions | ||||||||||||||
| ||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




