Select Your Country

Go to global website

MH-EXG-08 Mounting Aid

Quick mounting bracket with dead stop

Key Benefits at a Glance

  • Clamp for threaded pipe
  • Suitable for all M8 sensors, including reduction factor 1
  • Simple and quick exchange without readjustment
  • 2 panel nuts included
  • Free of paint wetting interfering substances
  • Significantly reduced influence on the switching distance

Show more

In stock16.12 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-EXG-08

Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
LengthL31 mm
thread length of sensor min. 31 mm
Diametersensor min. 7.8 mm
sensor max. 8 mm
ConnectionM12 x 1 external thread
Materialbrass, nickel-plated
free of paint wetting interfering substances
Screwed connectionSW = 17 mm
Dimensions
Length31 mm
Diameter19 mm
Tightening torque12 Nm nuts 5
3 Nm nut 1
NoteAttention: Sensor shape dependent, it will be fixed up to 0.7 mm in back-flush position.
General Notes