Select Your Country
NCB5-18GM40-N0-15M Inductive Sensor
Key Benefits at a Glance
- 5 mm flush
- Usable up to SIL 2 acc. to IEC 61508
- NAMUR output
- Stainless steel housing
- Polarity reversal protected
- 15 m connection cable
Show more
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB5-18GM40-N0-15M
| Switching function | Normally closed (NC) | |
| Output type | NAMUR | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actual operating distance | sr | 4.5 ... 5.5 mm typ. 5 mm |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.74 | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 400 Hz | ||||||
| Hysteresis | H | 1 ... 15 % typ. 5 % | ||||||
| Reverse polarity protection | reverse polarity protected | |||||||
| Short-circuit protection | yes | |||||||
| Current consumption | ||||||||
| ||||||||
| Switching state indicator | all direction LED, yellow | |||||||
| Safety Integrity Level (SIL) | SIL 2 | |
| MTTFd | 2040 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||||||||
| |||||||||||
| IECEx approval | |||||||||||||||||
| |||||||||||||||||
| ATEX approval | |||||||||||||||||
| |||||||||||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | ||||||||||||||||
| |||||||||||||||||
| CCC approval | |||||||||||||||||
| |||||||||||||||||
| CML approval | on request | ||||||||||||||||
| ANZEx | 18.3018X | ||||||||||||||||
| KCC approval | |||||||||||||||||
| |||||||||||||||||
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP66 / IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




