Select Your Country
NBB2-12GS40-Z4L-3G-3D Inductive Sensor
Key Benefits at a Glance
- 2 mm flush
- 2-wire DC sensor with minimum off-state current
- Switching status indicator, yellow LED
- ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
- Stainless steel housing
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB2-12GS40-Z4L-3G-3D
| Switching function | Normally open (NO) | |
| Output type | Two-wire with minimum off-state current | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Actual operating distance | sr | 1.8 ... 2.2 mm typ. |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.17 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Operating voltage | UB | 4 ... 30 V |
| Switching frequency | f | 0 ... 700 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 4 V |
| Operating current | IL | 2 ... 30 mA |
| Lowest operating current | Im | 2 mA |
| Off-state current | Ir | ≤ 200 µA |
| Switching state indicator | all direction LED, yellow |
| MTTFd | 1558 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| IECEx approval | ||||||||
| ||||||||
| ATEX approval | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 30 mA | |||||||
| CCC approval | ||||||||
| ||||||||
| KCC approval | ||||||||
| ||||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 55 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




