Select Your Country
NJ10-30GK50-A2-10M Inductive Sensor
Key Benefits at a Glance
- 10 mm flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ10-30GK50-A2-10M
| Switching function | complementary | |
| Output type | PNP | |
| Rated operating distance | sn | 10 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 8.1 mm |
| Actual operating distance | sr | 9 ... 11 mm typ. 10 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.38 | |
| Reduction factor r304 | 0.71 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 60 V | |||||||||||||||
| Switching frequency | f | 0 ... 500 Hz | |||||||||||||||
| Hysteresis | H | typ. 5 % | |||||||||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||||||||
| Short-circuit protection | pulsing | ||||||||||||||||
| Voltage drop | Ud | ≤ 2.8 V | |||||||||||||||
| Voltage drop at IL | |||||||||||||||||
| |||||||||||||||||
| Operating current | IL | 0 ... 400 mA | |||||||||||||||
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | |||||||||||||||
| No-load supply current | I0 | ≤ 9 mA | |||||||||||||||
| Switching state indicator | LED, yellow | ||||||||||||||||
| MTTFd | 1130 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 400 mA |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP68 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




