Select Your Country
NBN3-F31K2M-Z8L-B13-S-3G-3D Inductive Sensor
Key Benefits at a Glance
- Direct mounting on standard actuators
- ATEX/IECEx Zone 2/22
- Compatible with all process control systems
- 2-wire DC sensor with minimum off-state current
- Rugged metal base
- Weatherproof housing for outdoor applications
- Plug-in terminals
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN3-F31K2M-Z8L-B13-S-3G-3D
| Switching function | 2 x normally open (NO) | |
| Output type | Two-wire with minimum off-state current | |
| Rated operating distance | sn | 2.5 mm |
| Installation | for non-flush mounting | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.05 mm |
| Output type | 2x 2-wire |
| Operating voltage | UB | 6 ... 30 V |
| Switching frequency | f | 0 ... 100 Hz |
| Hysteresis | H | typ. 0.5 mm |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 6 V |
| Operating current | IL | 4 ... 100 mA |
| Off-state current | Ir | 100 ... 200 µA typ. 160 µA |
| MTTFd | 684 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Voltage | max. 32 V DC | |
| Current | max. 240 mA | |
| Short-circuit protection | no | |
| Reverse polarity protection | yes, with reversed output LED is out of function, therfore more power for solenoid valve |
| Standard conformity | |||||
| |||||
| IECEx approval | ||||||||
| ||||||||
| ATEX approval | ||||||||
| ||||||||
| CCC approval | ||||||||
| ||||||||
| Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manual | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | screw terminals | |||||||||||||
| Connection (system side) | screw terminals , M20 x 1.5 cable gland , usable thread length 13.5 mm , screw-in depth max. 13.5 mm ground connection with earthing screw only for wire cross-section 4 mm2, use solid wire or stranded wire with wire end ferrule | |||||||||||||
| Connection (valve side) | screw terminal , Cable gland M20 x 1.5 | |||||||||||||
| Housing material | PC (glass-fiber-reinforced Makrolon) | |||||||||||||
| Housing base | powder coated aluminum | |||||||||||||
| Degree of protection | IP67 ; additional degree of protection IP66/IP69 with BT65-F31K2-RG-EN-01 and SH-F31K2-B13 | |||||||||||||
| Terminal assembly | ||||||||||||||
| ||||||||||||||
| Tightening torque, fastening screws | ≤ 5 Nm | |||||||||||||
| Tightening torque, housing screws | 1.5 Nm | |||||||||||||
| Tightening torque, earthing screw | 1.5 Nm | |||||||||||||
| Tightening torque, cable gland | M20 x 1.5 ; max. 11 Nm | |||||||||||||
| Tightening torque, stopping plug | 2 Nm | |||||||||||||
| Dimensions | ||||||||||||||
| ||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




