Select Your Country

Go to global website

NCN3-F31K2M-N4-B13-S Inductive Sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • ATEX and IECEx approval
  • Usable up to SIL 2 acc. to IEC 61508
  • Weatherproof housing for outdoor applications
  • Rugged metal base
  • Plug-in terminals
  • Temperature range
    -40 ... 100 °C (-40 ... 212 °F)

Show more

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Contact us for estimated delivery.234.35 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCN3-F31K2M-N4-B13-S

Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distancesn3 mm
Installationflush mountable
Assured operating distancesa0 ... 2.4 mm
For assured operating distance sar see Manual Functional Safety.
Actual operating distancesr2.7 ... 3.3 mm typ.
Actuating elementStainless steel 1.4305 / AISI 303
8.5 mm x 8.5 mm x 0.5 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0.5
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 3 kHz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availabilitytv≤ 1 ms
Safety Integrity Level (SIL)SIL 2
MTTFd1730 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Voltagemax. 32 V DC
Currentmax. 240 mA
Short-circuit protectionno
Reverse polarity protectionyes, with reversed output LED is out of function, therfore more power for solenoid valve
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx TUR 17.0055X
Equipment protection level GbIECEx TUR 17.0055X
Equipment protection level GcIECEx TUR 20.0062X
Equipment protection level DaIECEx TUR 17.0055X
Equipment protection level DcIECEx TUR 20.0068X
ATEX approval
Equipment protection level GaTÜV 17 ATEX 8125 X
Equipment protection level GbTÜV 17 ATEX 8125 X
Equipment protection level GcTÜV 20 ATEX 8592 X
Equipment protection level DaTÜV 17 ATEX 8125 X
Equipment protection level DcTÜV 20 ATEX 8598 X
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0455
CCC approval
Hazardous Location2020322315002305
KCC approval
Hazardous Location23-AV4BO-0113X
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typescrew terminals
Connection (system side)Screw terminals, tightening torque min. 0.5 Nm
Stripped length 7 mm , M20 x 1.5 cable gland , usable thread length 13.5 mm , screw-in depth max. 13.5 mm
Core cross section (system side)rigid: 0.14 ... 2.5 mm2
flexible: 0.14 ... 1.5 mm2
flexible with core-end sleeve: 0.25 ... 1.5 mm2
Connection (valve side)like connection (system side)
Core cross section (valve side)like core cross section (system side)
Housing materialPC (glass-fiber-reinforced Makrolon)
Housing basepowder coated aluminum
Degree of protectionIP66 / IP68 / IP69
Tightening torque, fastening screws≤ 5 Nm
Tightening torque, housing screws1.5 Nm
Tightening torque, earthing screw1.5 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 11 Nm
Tightening torque, stopping plug2 Nm
Dimensions
Height53 mm
Width100 mm
Length106 mm
Use in the hazardous areasee instruction manuals
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.