Select Your Country
NJ10-30GM50-E2-3G-3D-5M Inductive Sensor
Key Benefits at a Glance
- 10 mm flush
- ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
- Stainless steel housing
- 5 meter connection cable









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ10-30GM50-E2-3G-3D-5M
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 10 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 8.1 mm |
| Actual operating distance | sr | 9 ... 11 mm typ. 10 mm |
| Reduction factor rAl | 0.32 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.66 | |
| Reduction factor rBrass | 0.4 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC | |||
| Switching frequency | f | 0 ... 1300 Hz | |||
| Hysteresis | H | 3 ... 15 % typ. 6 % | |||
| Reverse polarity protection | reverse polarity protected | ||||
| Short-circuit protection | pulsing | ||||
| Voltage drop | Ud | ≤ 3 V | |||
| Voltage drop at IL | |||||
| |||||
| Operating current | IL | ≤ 200 mA | |||
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | |||
| No-load supply current | I0 | ≤ 15 mA | |||
| Time delay before availability | tv | ≤ 100 ms | |||
| Switching state indicator | LED, yellow | ||||
| Standard conformity | |||||
| |||||
| IECEx approval | ||||||||
| ||||||||
| ATEX approval | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |||||||
| CCC approval | ||||||||
| ||||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP66 / IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 439 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




