Select Your Country
LFL2-CK-U-TPK5-EMS Float Switch
Key Benefits at a Glance
- Switch element: microswitch, mercury-free
- Limit value detection for fluids
- Sleeve design: small diameter, mounting through G1 tap hole possible






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of LFL2-CK-U-TPK5-EMS
| Series | LFL2-**-U | |
| Construction type | sleeve design |
| Contact loading | 250 V AC/3 A; 150 V DC/0.25 A resistive load; 60 V DC/1 A resistive load | |
| Rated insulation voltage | 300 V | |
| Pulse withstand voltage | 4 kV | |
| Electrical life | ≥ 5 x 104 switching cycles |
| Low voltage | |||||
| |||||
| Degree of protection | IEC 60529:2001 |
| Description | microswitch with switching ball, change-over contact |
| Equipment architecture | This device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements. |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Installation conditions | ||||||||
| ||||||||
| Process conditions | ||||||||
| ||||||||
| Ambient temperature | 5 ... 70 °C (41 ... 158 °F) | |
| Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Altitude | ≤ 2000 m above MSL |
| Degree of protection | IP68 | ||||
| Cable | |||||
| |||||
| Material | float: PP (Polypropylene) cable: TPK (3 x 0.75 mm2) | |
| Switching point | switch angle, measured against the horizontal: - upper switch point 25° ±10° - lower switch point 6° ±6° |
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

