Select Your Country

Go to global website

NO LONGER FOR SALE

PGV-PR-GM-CLOSE200 Countersunk profile rail

Countersunk rail for mounting in a floor groove

Key Benefits at a Glance

  • Sturdy construction
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV-PR-GM-CLOSE200

Length250 mm
Width60 mm
Operating temperature-40 ... 80 °C (-40 ... 176 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Material thickness4 mm
MaterialAlMg4.5Mn0.7
SurfaceELOX-E0EV1-15
Mass138 g
General Notes