Select Your Country

Go to global website

SAMSUNG Multiport Adapter EE-P5400 Multiport Adapter

USB-C Multiport Adapter

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SAMSUNG Multiport Adapter EE-P5400

ColorSilver
Display
ResolutionUp to 4K 60 Hz
Connection2x USB-A, USB-C, HDMI™, Gigabit Ethernet
ConnectorUSB-C
Cable
LengthL20 cm
Mass105 g
Dimensions
W x H x D35.5 mm x 15.3 mm x 124 mm
NoteNote for Tab-Ex® 05 only: HDMI port not compatible with Samsung DeX. The Tab-Ex 05 uses a wireless connection for Samsung DeX instead.
Scope of deliveryMultiport adapter
Documentation
SeriesTab-Ex® 05 DZ1 , Tab-Ex® 05 DZ2 , Tab-Ex® 05 D2 , Tab-Ex® 04 Pro , Smart-Ex® 03 , Tab-Ex® 03 DZ1 , Tab-Ex® 03 DZ2
General Notes