Select Your Country

Go to global website

UB-PROG4-V31 Programming Unit

Programming unit for ultrasonic sensors with two 4-pin M8 connectors

Key Benefits at a Glance

  • Programming unit for ultrasonic sensors of the UB*-F77* series
  • Simple, temporary integration into the sensor supply line using M8 plug co
Contact us for estimated delivery.97.70 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB-PROG4-V31

ConnectionM8 x 1 , 4-pin
Material
HousingABS
CablePUR
Mass100 g
Cable lengthL = 2.25 m
L1 = 2 m
L2 = 0.2 m
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.