Select Your Country
NBN2-F58S-50S3-E8-V1 Inductive Sensor Kit
Key Benefits at a Glance
- Completely halogen and silicon free
- For use in direct- and alternating-field welding systems
- Short response time












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN2-F58S-50S3-E8-V1
| Switching function | 2 x normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 1500 Hz |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Rated insulation voltage | UBIS | 60 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
| No-load supply current | I0 | ≤ 16 mA |
| Constant magnetic field | B | 300 mT |
| Alternating magnetic field | B | 300 mT |
| Operating voltage indicator | LED green | |
| Switching state indicator | Switching state "closed" = LED red (S2) switching state "open" = LED yellow (S1) |
| MTTFd | 950 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Pollution degree | 2 |
| Connection type | Connector plug | ||||||||||
| Flexible lead, housing-sensor | 50 mm , PUR (halogen-free) | ||||||||||
| Housing material | Amplifier: PA66 Badamid, Oscillators: PBT | ||||||||||
| Degree of protection | IP65 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




