Select Your Country

Go to global website

ShieldScan Cable Adapt SSR/PNP AdapterShieldScan Accessory

Adapter for connecting pluggable IO module and existing cables

Key Benefits at a Glance

  • Cable adapter for solid-state scanner ShieldScan
  • Adapter for connecting cables (e.g., existing cables)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Cable Adapt SSR/PNP

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Connectionscrew terminal 5-pin
Massapprox. 4 g
Dimensions
Height14 mm
Width18.6 mm
Length17.5 mm
Scope of delivery1x screw terminal 5-pin , 1x printed circuit board assembly (PCBA) with connector 10-pin ( switched high )
SeriesShieldScan
General Notes