Select Your Country

Go to global website

V1-WV2A Cable Socket

Cable socket, field-attachable

Key Benefits at a Glance

  • Coupling stainless steel nut
  • Gold plated contacts
In stock15.49 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of V1-WV2A

Number of pins4
Connection 1socket
Construction type 1angled
Threading 1M12
UL File NumberE363587
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Degree of protectionIP67
Connection1 x M12 right-angled connector
screw terminals for max. 0.75 mm2
PG7 cable gland
Material
ContactsCuSn
Contact surfaceAu
BodyPA 66
Slotted nutStainless steel 1.4305 / AISI 303
Cable
Sheath diameter4 ... 6 mm
Mass26.76 g
General Notes