Select Your Country

Go to global website

DTM2P-TEE-PVC-V11S/DTM2P-HOE Y-Splitter Cable

Y-splitter cable, Deutsch plug straight, 2-pin, to M12 plug straight, A-coded, 3-pin / Deutsch plug ,straight, 2-pin, PVC cable grey

Key Benefits at a Glance

  • Image is generic for this device type and may deviate from the specific variant
Contact us for estimated delivery.69.25 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of DTM2P-TEE-PVC-V11S/DTM2P-HOE

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeDeutsch connectors
Stylestraight
Lockingsnap locking
Number of pins2
Connector 3
Connectionplug
Construction typeDeutsch connectors
Stylestraight
Lockingsnap locking
Number of pins2
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-55 ... 125 °C (-67 ... 257 °F)
Connector 3-55 ... 125 °C (-67 ... 257 °F)
Cable, fixed installation-25 ... 70 °C (-13 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling , hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Connector 2
Loosening protectionavailable
Mating cyclesmin. 100
Degree of protectionIP68
Connector 3
Loosening protectionavailable
Mating cyclesmin. 100
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
Sheath stripping forcemax. 80 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction19 x 0.15 mm ∅
LengthLL1 = 120 mm
L2 = 230 mm
Cable codeLi Y YM 3 x 0,34
Mass31 g
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
BodyPA, black
Contact surfaceNi
FlammabilityV-0
Connector 3
BodyPA, black
Contact surfaceNi
FlammabilityV-0
Cable
SheathingPVC
Core insulationPVC
Flammabilityflame-resistant
General Notes