Select Your Country

Go to global website

OMH-R305-01 Mounting Aid

Mounting aid

Key Benefits at a Glance

  • Wide range of mounting options
  • Mounting bracket with deviation mirror for stationary installations
  • Particularly suitable for conveyor systems
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R305-01

Beam deviation angle90 °
Height100 mm
Depth33 mm
Width96 mm
MaterialPA 6
Deviation mirror : Glass coated
Mass106 g
Dimensions
Height96 mm
Width33.8 mm
Length100 mm
NoteFixing screws included with delivery
SeriesR305
General Notes