Select Your Country

Go to global website

PXV100Q-F213-SSI-0.3M-V19 Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • Non-contact positioning on Data Matrix code tape
  • SSI interface
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Internal flash

Show more

In stock1,149.91 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PXV100Q-F213-SSI-0.3M-V19

Passage speedv≤ 12.5 m/s
Maximum track lengthmax. 100000 m
Light typeIntegrated LED lightning (red)
Evaluation frequency40 s-1
Latency50 ms
Read distance (z)100 mm
Reading tolerance in z-direction± 30 mm
Field of view120 mm x 80 mm (for z = 100 mm)
Reading tolerance in y-direction± 30 mm (for z = 100 mm)
Ambient light limit100000 Lux
Accuracy of Data Matrix codes
Accuracy x-position± 0.2 mm (for z = 100 mm)
Accuracy y-position± 0.2 mm (for z = 100 mm)
Speed accuracysee manual
Camera
TypeCMOS , Global shutter
MTTFd97 a
LED indication2 LEDs (communication, status)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W (at no-load)
Interface typeSSI interface
Data output codeGray code, binary code , programmable
Process dataPosition data (x, y) , speed (bi-directional) , status data , warning
Query cycle time≥ 3 ms
Clock frequency100 ... 1000 kHz
Monoflop timeTm = 10 µs
Pause timetp≥ 20 µs double request possible, if tp ≤ 10 µs
InterfaceUART 115,200 baud
Number0 ... 2 , programmable
Input type0 level: unswitched or -UB ... +7
V1 level: +13 V ... +UB
Input impedance≥ 30 kΩ
Number0 ... 2 , programmable
Output typePush/pull , PNP , NPN , programmable
Switching voltageOperating voltage
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,
-20 ... 60 °C (-4 ... 140 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type8-pin, M12 x 1 connector
Degree of protectionIP54
Material
HousingPC/ABS
CablePVC
Cable
Sheath diameter6.2 mm
Bending radius37 mm
Strain relief60 N
LengthL0.3 m
Massapprox. 200 g
Dimensions
Height80 mm
Width70 mm
Depth35 mm
SSI codingdigital
Data contentX-Position (22 Bit), Status (3 Bit)
Orientation0 ° / 180 °
Resolution x-position1 mm
Resolution y-position1 mm
Speed resolution0.1 m/s
X-offset0 mm
Behaviour in case of missing x-position dataSubstitute value 0
Behaviour in case of missing y-position dataSubstitute value 0
Behaviour in case of missing speed dataSubstitute value 2147483647
ExtrapolationLinear extrapolation
Marker positionEvent marker instead of code tape
Output 2 (OUT2)PP, Quality Values (Threshold 4)
Output 3 (OUT3)No function
General Notes