Select Your Country

Go to global website

PXV100Q-F213-SSI-3M Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • Internal flash
  • Non-contact positioning on Data Matrix code tape
  • SSI interface
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.

Show more

In stock1,149.91 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PXV100Q-F213-SSI-3M

Passage speedv≤ 12.5 m/s
Maximum track lengthmax. 100000 m
Light typeIntegrated LED lightning (red)
Evaluation frequency40 s-1
Latency50 ms
Read distance (z)100 mm
Reading tolerance in z-direction± 30 mm
Field of view120 mm x 80 mm (for z = 100 mm)
Reading tolerance in y-direction± 30 mm (for z = 100 mm)
Ambient light limit100000 Lux
Accuracy of Data Matrix codes
Accuracy x-position± 0.2 mm (for z = 100 mm)
Accuracy y-position± 0.2 mm (for z = 100 mm)
Speed accuracysee manual
Camera
TypeCMOS , Global shutter
MTTFd97 a
LED indication2 LEDs (communication, status)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W (at no-load)
Interface typeSSI interface
Data output codeprogrammable, Gray code, binary code
Process dataPosition data (x, y) , speed (bi-directional) , status data , warning
Transfer rate
Query cycle time≥ 3 ms
Clock frequency100 ... 1000 kHz
Monoflop timeTm = 10 µs
Pause timetp≥ 20 µs double request possible, if tp ≤ 10 µs
InterfaceUART 115,200 baud
Number0 ... 2 , programmable
Input type0 level: unswitched or -UB ... +7
V1 level: +13 V ... +UB
Input impedance≥ 30 kΩ
Number0 ... 2 , programmable
Output typePush/pull , PNP , NPN , programmable
Switching voltageOperating voltage
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,
-20 ... 60 °C (-4 ... 140 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection typeOpen cable end
Degree of protectionIP54
Material
HousingPC/ABS
CablePVC
Cable
Sheath diameter6.2 mm
Bending radius37 mm
Strain relief60 N
LengthL3 m
Massapprox. 200 g
Dimensions
Height80 mm
Width70 mm
Depth35 mm
SSI codingdigital
Data contentX-Position (22 Bit), Status (3 Bit)
Orientation0 ° / 180 °
Resolution x-position1 mm
Resolution y-position1 mm
Speed resolution0.1 m/s
X-offset0 mm
Behaviour in case of missing x-position dataSubstitute value 0
Behaviour in case of missing y-position dataSubstitute value 0
Behaviour in case of missing speed dataSubstitute value 2147483647
ExtrapolationLinear extrapolation
Marker positionEvent marker instead of code tape
Output 2 (OUT2)PP, Quality Values (Threshold 4)
Output 3 (OUT3)No function
General Notes