Select Your Country

Go to global website

OMH-MLV12-HWK Mounting Aid

Mounting bracket for series MLV12 sensors

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
In stock14.40 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-MLV12-HWK

Materialnickel-plated steel
Massapprox. 10 g
Dimensions
Height26.5 mm
Width22 mm
Length30 mm
SeriesMLV12
Safety SeriesSL12, SLA12
General Notes