Select Your Country

Go to global website

V1S-G-DUO-PG11 Cable Plug

Cable plug, field-attachable, duo version

Key Benefits at a Glance

  • Screw terminal connection
  • Metal locking
  • Simple assembling of 2 signals to one M12 plug-in station
  • Two double cable seals included in the delivery package
  • Suitable for cable diameters 2 ... 3 mm und 4 ... 5 mm

Show more

In stock12.26 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-G-DUO-PG11

Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
UL File NumberE363587
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 8 mΩ
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Degree of protectionIP67
Connection1 x M12 connector, straight
screw terminals for max. 0.75 mm2
Material
ContactsCuZn
Contact surfaceCuSnZn
BodyPA
Cable
Sheath diameter2.1 ... 3 mm or 4 ... 5 mm
Mass30.84 g
General Notes