Select Your Country

Go to global website

MMB60-8GH50-E2-V3 Magnetic Field Sensor

Magnetic field sensor, M8, 60 mm operating distance, normally open (NO), PNP, M8 plug

Key Benefits at a Glance

  • Sensing range 60 mm based on DM60-31-15 magnet
  • Stainless steel sensing face
  • 3-wire DC
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MMB60-8GH50-E2-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn60 mm
Installationflush in non-magnetic metal
Output polarityDC
Actuating elementMagnet DM 60-31-15
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 5000 Hz
HysteresisH1 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL≤ 200 mA
Off-state currentIrmax. 0.5 mA
Usage categoryDC-12 , DC-13
Time delay before availabilitytv< 50 ms
Switching state indicatorMultihole-LED, yellow
MTTFd2890 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classIII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp1000 V (1.2/50 µs, 500 Ω, 0.5 J)
UL approval
Ordinary LocationcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Pollution degree3
Connection typeConnector plug
Housing materialStainless steel 1.4404 / AISI 316L
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length60 mm
Diameter8 mm
Tightening torque≤ 5 Nm
Scope of deliverySupplied with 2 nuts , brass
General Notes