Select Your Country

Go to global website

VOC12M-F356-B12-V1D-CR2P Industrial Event Camera

Event camera for recording video sequences with Livestream function.

Key Benefits at a Glance

  • Web interface for easy access to image and video files and livestream, including simultaneous display of up to 5 additional cameras
  • Video ring buffer with a pre-run buffer for automatic recording of video up to 900 seconds before and after a situation that requires fault analysis or documentation
  • Versatile recording triggering via UDP, REST API, hardware input, or automatically in response to motion, brightness changes, camera acceleration, or events from other cameras
  • Find situations of interest quickly due to timestamped events
  • REST API for full HMI integration of all camera functions
  • Precise image control through digital zoom and targeted masking of irrelevant image areas
  • Blurring of faces for improved data protection
  • Precise person recognition for targeted detection

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOC12M-F356-B12-V1D-CR2P

Depth of focus0.1 m ... infinite
Field of viewsee table
Focal length2.75 mm
ApertureF2.2
Horizontal angle of view102 °
Vertical angle of view67 °
FilterIR-filter
Recording duration 900 s
Camera
TypeCMOS
Chip size7.4 mm diagonal
ShutterRolling shutter
Aspect ratio16:9
Camera
Image capture resolutionmax. 4608x2592 (12 MP)
Video recording resolutionmax. 1920x1080 (Full HD)
FocusMotorized focus (adjustable via software)
Autofocus
Type/SizeeMMC / 24 GByte
Operating voltageUB18 ... 28 V DC
Internal input fuse1.5 AT
Power consumptionP0max. 12 W Digital output Low
Interface type10 BASE-T/100 BASE-TX
ProtocolTCP/IP , HTTP / HTTPS , FTP , RTSP
Transfer rate10 MBit/s / 100 MBit/s
Cable lengthmax. 100 m
IP addressDHCP activated , Fall back IP (192.168.100.50
Signal voltage
High16 ... 32 V DC
Low0 ... 5 V DC
Input currentmax. 7 mA
Trigger inputpositive edge
CurrentIemax. 200 mA
Voltage< 1 ... 2 V under supply voltage (high)
< 0.2 ... 0.3 V ( low )
Protective functionshort circuit protection
Electromagnetic compatibilityEN 61326-1:2013
Radio equipment
Directive 2014/53/EUETSI EN 300330 V2.1.1
WEEE
Directive 2012/19/EUWEEE compliant
RoHS
Directive 2011/65/EU (RoHS)RoHS compliant
Shock resistanceEN 60068-2-27:2009
VideoVideo Livestream:
- Codec/Container: H264/WebRTC
- frame rate: 3 ... 24 fps
- resolution: 1920 x 1080, 1280 x 720, 960 x 540, 640 x 360

RTSP Stream:
- Codec/Container: H264/RTSP
- frame rate: 3 ... 24 fps
- resolution: 1920 x 1080, 1280 x 720, 960 x 540, 640 x 360

HLS stream:
- Codec/Container: H264/HLS
- frame rate: 3 ... 24 fps
- resolution: 1920 x 1080, 1280 x 720, 960 x 540, 640 x 360

Video Recording:
- Codec/Container: H264/MP4, adjustable quality
- frame rate: 3 ... 24 fps
- resolution: 1920 x 1080, 1280 x 720, 960 x 540, 640 x 360
Operating temperature-30 ... 50 °C (-22 ... 122 °F)
Storage temperature-30 ... 50 °C (-22 ... 122 °F)
Relative humiditynon-condensing
Degree of protectionIP65
ConnectionM12 x 1 connector, 4-pin, A-coded , unshielded (supply and digital input)
M12 x 1 socket, 4-pin, D-coded , screened (Ethernet)
Material
HousingDie-cast aluminum alloy ( GD-AlSi12 )
Surfaceblack , powder coated
Observation windowglass, fully bonded
Mass0.25 kg
Dimensions
Height104 mm
Width81.2 mm
Depth30 mm
Mounting4x M6
1x ¼-20 UNC
General Notes