Select Your Country

Go to global website

OMR150M-R200-IEP-IO-0,3M-V1-L Distance Sensor

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 150 m, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug

Key Benefits at a Glance

  • Medium design with versatile mounting options
  • Space-saving distance sensors in small standardized design
  • Measuring method PRT (Pulse Ranging Technology)
  • IO-Link interface for service and process data
  • Red laser light, laser class 1

Show more

Contact us for estimated delivery.600.15 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Warning symbol
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of OMR150M-R200-IEP-IO-0,3M-V1-L

Measuring range0.2 ... 150 m
Reference targetOFR-500/500
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length660 nm
Beam divergence2 mrad
Pulse length4 ns
Repetition rate300 kHz
max. pulse energy< 1.3 nJ
Measuring methodPulse Ranging Technology (PRT)
Max. Motion velocity10 m/s
Diameter of the light spot< 20 mm at 10 m
Ambient light limit10000 Lux
Resolution1 mm
Temperature influence< 0.25 mm/K
MTTFd> 300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - switch output active
constantly off - switch output inactive
Teach-in indicatorTeach-In : LED yellow/green; equiphase flashing; 2,5 Hz
Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz
Control elementsTeach-In key
Control elements5-step rotary switch for operating modes selection
Operating voltageUB18 ... 30 V DC
Ripple10 % within the supply tolerance
No-load supply currentI0< 25 mA at 24 V Operating voltage
Protection classIII
Time delay before availabilitytv< 900 ms
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 4.2.1
Process dataInput 6 Byte
- measurement value 4 Byte
- scaling factor 8 Bit
- signal quality 2 Bit
- switching signal 1 1 Bit
- switching signal 2 1 Bit
- diagnosis signals n Bit
- additional signals n Bit
Output 2 Bit
- sensor control function 1 Bit
- evaluation control function 1 Bit
Vendor ID1 (0x0001)
Device ID1121045 (0x111B15)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time4 ms
SIO mode supportyes
Switching typeThe default setting is:
C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link
I - Pin2: analog output 4 ... 20 mA
Signal output1 push-pull output , 1 analog output , reverse polarity protected , overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Output type1 current output: 4 ... 20 mA , 16 bit
Load resistor> 1 kΩ voltage output ; ≤ 470 Ω current output
Recovery time2 ms
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Product standardEN 61000-6-2, EN 61000-6-3
Laser safetyEN 60825-1:2014
Warm up time5 min
Measured value output1 ms
Average data age3 ms (default), 6 ms , 12 ms , 25 ms , 50 ms , 100 ms , adjustable
Absolute accuracytyp. ± 20 mm (including influence of temperature)
Repeat accuracy< 6 mm
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection300 mm fixed cable with M12 x 1, 4-pin connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 37 g
Dimensions
Height50.6 mm
Width15 mm
Depth41.7 mm
Switching output 1Q1: switching signal high-active , Window mode 6000 ... 9000 mm
Analog outputWindow mode (rising ramp) 200 ... 5000 mm
General Notes