Select Your Country

Go to global website

BF 6,5 Mounting Flange

Mounting flange, 6.5 mm

Key Benefits at a Glance

  • Retainer for all cylindrical sensors with M6.5 thread
  • Simple installation and exact setting
  • Large sensing range (max. 4 mm)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BF 6,5

Inside diameter6.5 mm
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
MaterialBase: Crastin/PBT (green)
Upper section: PA (transparent)
Tightening torque, fastening screwsmax. 0.5 Nm
Dimensions
Height13 mm
Width20 mm
Length26 mm
General Notes