Select Your Country

Go to global website

K-MS Mounting Base

Mounting base for mounting type "K" devices onto 35 mm DIN rail

Key Benefits at a Glance

  • 1-channel
  • KF module DIN rail isolation block
  • Snaps on to 35 mm DIN rail acc. to EN 60715
  • Easy panel mounting
In stock13.25 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of K-MS

MaterialPolyamide PA 66
Massapprox. 30 g
Dimensions20 x 20 x 79 mm (0.8 x 0.8 x 3.1 inch)
Height20 mm
Width20 mm
Length79 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General Notes