Select Your Country

Go to global website

Z765 Zener Barrier

Key Benefits at a Glance

  • 2-channel
  • DC version, positive polarity
  • Working voltage 13 V at 10 µA
  • Series resistance max. 107 Ω
  • Fuse rating 100 mA
  • DIN rail mountable

Show more

In stock116.58 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: International - FM APPROVED
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of Z765

TypeDC version, positive polarity
Nominal resistance100 Ω
Series resistancemax. 107 Ω
Fuse rating100 mA
Connectionterminals 1, 2; 3, 4
Connectionterminals 5, 6; 7, 8
Working voltage
Supply loopmax. 13.3 V
Measurement loopmax. 13 V at 10 µA
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humiditymax. 75 % , without condensation
Degree of protectionIP20
Connectionscrew terminals
Core cross sectionmax. 2 x 2.5 ... mm2
Massapprox. 150 g
Dimensions12.5 x 115 x 116 mm (0.5 x 4.5 x 4.6 inch) (W x H x D)
Construction typemodular terminal housing , see system description
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateBAS 01 ATEX 7005
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
VoltageUo14.7 V
CurrentIo150 mA
PowerPo550 mW
Supply
Maximum safe voltageUm250 V
Series resistancemin. 98 Ω
CertificateTÜV 99 ATEX 1484 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN IEC 60079-11:2024 , EN IEC 60079-7:2015+A1:2018
FM approval
Control drawing116-0118
UL approval
Control drawing116-0139 (cULus)
IECEx approval
IECEx certificateIECEx BAS 09.0142
IECEx BAS 17.0091X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes