Select Your Country

Go to global website

BF 30-F Mounting Flange

Plastic mounting adapter, 30 mm

Key Benefits at a Glance

  • For mounting cylindrical sensors with metal thread
  • Secure mounting of the sensor via a snap lock
  • Installation position defined by fixed stop
  • Adjustable via slot mounting
In stock10.14 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BF 30-F

Inside diameter30 mm
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Materialblack polycarbonate (PC)
Dimensions
Height35 mm
Width41 mm
Length35 mm
Construction typeFor sensors with 45° chamfer
General Notes