Select Your Country
NBN15-30GK60-UR-3M Inductive Sensor
Key Benefits at a Glance
- Relay output
- Sensing range 15 mm
- SPDT output
- AC/DC Model
- Switch load currents to 6 Amps
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN15-30GK60-UR-3M
| Switching function | change-over contact | |
| Output type | relay | |
| Rated operating distance | sn | 15 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.37 | |
| Reduction factor r304 | 0.73 | |
| Output type | Relay output | |
| Mechanical life | No load: 2 x 107 operations Full load: 1 x 105 switching cycles |
| Hysteresis | H | 1 ... 12 % typ. 10 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | no | |
| Rated operating current | Ie | < 50 mA AC/DC |
| Switching state indicator | LED, red 360° |
| Rated operating voltage | Ue | 20 ... 132 V AC/DC |
| Switching voltage | max 28 V DC , 250 V AC | |
| Switching current | 6 A , AC/DC, resistive load | |
| Switching power | max 180 W |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP68 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 353 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




