Select Your Country

Go to global website

NBN3-8GM30-E2-C-V1 Inductive sensor

Key Benefits at a Glance

  • 3 mm non-flush
  • Increased operating distance
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN3-8GM30-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.25
Reduction factor r304 0.65
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 50 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 20 mA
Constant magnetic fieldB100 mT
Alternating magnetic fieldB100 mT
Switching state indicatorMultihole-LED, yellow
MTTFd1640 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Enclosure Type Rating: Type 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing faceRyton R4
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Dimensions
Length35 mm
Diameter8 mm
General Notes