Select Your Country

Go to global website

OMH-LS610-32 Mounting Aid

Mounting bracket for optical data coupler and distance measurement devices

Key Benefits at a Glance

  • Mounting bracket for moving installations
  • Fixing with latching spring or latch fastener for easy installation
Contact us for estimated delivery.172.23 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-LS610-32

MaterialStainless steel
Mass1680 g
Dimensions
Height45 mm
Width170 mm
Length300 mm
SeriesLS610
LS611
VDM100
General Notes