Select Your Country

Go to global website

OMH-RL31-04 Mounting Aid

Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
In stock18.44 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL31-04

MaterialMetal sheet (steel), zinc-plated
Massapprox. 60 g
Dimensions
Height32.4 mm
Width35 mm
Length82.5 mm
SeriesSeries 31
General Notes