Select Your Country
ESS58-TZ Absolute Rotary Encoder
Singleturn absolute rotary encoder
Key Benefits at a Glance
- Industrial standard housing ∅58 mm
- Ethernet interface with TCP/IP
- 16 Bit singleturn
- Integrated webserver
- Recessed hollow shaft
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of ESS58-TZ
| Detection type | photoelectric sampling | |
| Device type | Singleturn absolute rotary encoder |
| MTTFd | 130 a | |
| Mission Time (TM) | 20 a | |
| L10 | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load | |
| Diagnostic Coverage (DC) | 0 % |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | max. 4 W |
| Linearity | ± 0.5 LSB (12 Bit) , | |
| Output code | binary code | |
| Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
| Interface type | MODBUS TCP/IP | |||||||
| Resolution | ||||||||
| ||||||||
| Physical | Ethernet | |||||||
| Transfer rate | 10 MBit/s / 100 MBit/s | |||||||
| Connector | Ethernet: 1 socket M12 x 1, 4-pin, D-coded Supply: 1 plug M12 x 1, 5-pin, A-coded |
| Degree of protection | DIN EN 60529, shaft side: IP64 (without shaft seal)/IP66 (with shaft seal) housing side: IP65 | |
| Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
| Emitted interference | EN 61000-6-4:2007 | |
| Noise immunity | EN 61000-6-2:2005 | |
| Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
| Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 1000 Hz |
| UL approval | cULus Listed, General Purpose, Class 2 Power Source |
| Operating temperature | 0 ... 60 °C (32 ... 140 °F) Standard , with Option T -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Material | housing: powder coated aluminum flange: aluminum shaft: stainless steel | ||||||||||
| Mass | approx. 500 g | ||||||||||
| Rotational speed | max. 12000 min -1 without shaft seal max. 3000 min -1 with shaft seal | ||||||||||
| Moment of inertia | 30 gcm2 | ||||||||||
| Starting torque | ≤ 3 Ncm without shaft seal ≤ 5 Ncm with shaft seal | ||||||||||
| Tightening torque, fastening screws | max. 1.8 Nm | ||||||||||
| Shaft load | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.



