Select Your Country
NBB2-F1-US Inductive Sensor
Key Benefits at a Glance
- 2 mm flush
- 2-wire AC/DC









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NBB2-F1-US
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Switching frequency | f | 0 ... 25 Hz |
| Hysteresis | H | typ. 5% |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 7 V |
| Momentary current (20 ms, 0.1 Hz) | 0 ... 2100 mA | |
| Rated operating current | Ie | 4 ... 250 mA AC 4 ... 100 mA DC |
| Off-state current | Ir | ≤ 1.7 mA |
| No-load supply current | I0 | ≤ 4 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Rated operating voltage | Ue | 20 ... 250 V AC/DC |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PA | |||||||||||||||||||||||||
| Sensing face | PA | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Tightening torque, fastening screws | Threading M3 max: 1.1 Nm | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




