Select Your Country

Go to global website

HiSHPTB/32/HONB-AI-01 HART Termination Board

Key Benefits at a Glance

  • TDC 3000 replacement FTA
  • Short-circuit protected
  • Process control system wirings
  • Redundant power supply connections
  • Field terminal blocks that are Honeywell FTA compatible
  • Honeywell "B" size footprint

Show more

Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPTB/32/HONB-AI-01

Rated voltageUr20 ... 30 V DC
Fusing315 mA , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels32 unbalanced signal loops
Supplyyes
HART signal channels30 V DC
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: 5.08 mm removable screw terminals
control side: 50-pin Centronics plug
RS-485 interface: 5.08 mm removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions333 x 127 x 190 mm (13.1 x 5 x 7.5 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height127 mm
Width333 mm
Depth190 mm
MountingDIN rail mounting
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes