Select Your Country

Go to global website

WCS3-MC1 WCS3 Aluminum Profile System

Joint

Key Benefits at a Glance

  • Connector for aluminum profile rails WCS3-PS1
Contact us for estimated delivery.5.71 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-MC1

MaterialAluminum
Mass100 g
Dimensions(W x H x D) : 8 mm x 20 mm x 175 mm
General Notes