Interface between warning device and smoke detector
Approved for zone 0
Easy installation on DIN rail
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
RESET button: reset of the alarm at the smoke detector
Connection
terminal 7
Connection
terminal 6
Electromagnetic compatibility
Directive 89/336/EEC
EN 61000-6-2 , EN 61000-6-3
Galvanic isolation
EN 50178
Degree of protection
IEC 60529
Ambient temperature
-20 ... 60 °C (-4 ... 140 °F)
Degree of protection
IP20
Mass
approx. 200 g
Dimensions
36 x 86 x 58 mm (1.4 x 3.4 x 2.3 inch)
Height
86 mm
Width
36 mm
Length
58 mm
Mounting
DIN rail, system M36
EU-type examination certificate
DEMKO 07 ATEX 142591
Marking
II 1G Ex ia IIB
Output
Ex ia IIB
Voltage
Uo
21 V
Voltage
Ui
21 V
Current
Io
90 mA
Current
Ii
300 mA
Power
Po
0.24 W
Power
Pi
1.55 W
External capacitance
Co
0.6 µF
External inductance
Lo
0.5 mH
Directive conformity
Directive 94/9/EC
EN 50014, EN 50020, EN 60079-14
Supplementary information
EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.