Select Your Country

Go to global website

NBB8-18GM60-US Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • 2-wire AC/DC
Contact us for estimated delivery.167.98 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB8-18GM60-US

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn8 mm
Installationflush
Output polarityAC/DC
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Output type2-wire
Switching frequencyf30 Hz
HysteresisH3 ... 15 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionyes
Voltage dropUd≤ 8 V
Rated operating currentIe4 ... 300 mA AC/DC
Off-state currentIr≤ 0.8 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd986 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Rated operating voltageUe20 ... 250 V AC/DC
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.5 mm2
LengthL2 m
Mass176 g
Dimensions
Length63 mm
Diameter18 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.