Select Your Country

Go to global website

CBL SET GL5 Connecting Cable

Connecting cable for GL5 series

Key Benefits at a Glance

  • Cable connector for GL5 series
In stock14.82 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL SET GL5

Number of pins4
Construction typeSocket, straight
free cable end
Ambient temperature-30 ... 80 °C (-22 ... 176 °F)
Degree of protectionIP20
ConnectionSocket, straight , 4-pin
cable end
Material
BodyPBT
CablePVC
Cablefine-strand, flexible
Sheath diameter∅ 2.6 mm
Colorblack
Cores4 x 0.14 mm2
Conductor construction30 x 0.08 mm
LengthL2 m
Mass25 g
General Notes