Select Your Country

Go to global website

OMH-SLCT-03 Mounting Aid

Mounting bracket including adjustment

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
In stock38.37 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-SLCT-03

Setting angle± 7 °
MaterialAluminum
Massapprox. 70 g
Dimensions
Height22.3 mm
Width80 mm
Length56.1 mm
Scope of deliveryMounting bracket ; 1 Slotted plate ; 4 T-slides ; Screw kit ; Screwdriver
Safety SeriesSLCT
SLCS
General Notes